Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
J185 - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
Bill of material
J185065.FZ16
ART
Art.
J185065.FZ16
H
16.5 mm
L
85 mm
A
18 mm
E
e
13.5 mm
F
f
29 mm
G
g
32.5 mm
D1
d1
7 mm
S
s
3 mm
PESO
Weight
40 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models