Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAA21_22 - Heat insulation board material imported from Japan, heat-resistant grade
Bill of material
JAA21-3-A20-B20-T3
CODE
Code
TYPE
Type
MAT
Material
Silicate Adhesives
COL
Color
Grey
WD
Operating Ambient Temperature
Room temperature~500°C
DRXS
Thermal Conductivity
1.21 W/m.K
KYQD
Compressive Strength
120~150 (N/mm²)at23°C
KZQD
Flexural Strength
45~55 (N/mm²)at23°C
MD
Density
2~2.2 g/cm³
SPE
Specifications
mm
KX
Hole Type
mm
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
+1.0/0 mm
B
mm
Enter value for B
mm
cm
inch
ft
BTOL
B Tolerance
+1.0/0 mm
T
3 mm
F
mm
G
mm
NZ
Hole Processing Options
N
Through hole
mm
Z
Counterbore
mm
DD
d
DD1
d1
0.0
HH
h
0.0
FCC
Change The Left Hole Position
FC
mm
GCC
Change The Bottom Hole Position
GC
mm
AAA
Increase Waist Hole
AA
mm
H
mm
J
mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models