Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAB01_02 - Thermal insulation panel, stamping resistant, standard
Bill of material
JAB01-3-A15-B15-T3
CODE
Code
TYPE1
Type 1
Standard Level
TYPE2
Type 2
MAT
Material
Resin Glass Fiber Engineering Composite
YS
Color
White
SYHJWD
Operating Ambient Temperature
Normal temperature -210 ° C
DR
Thermal Conductivity
0.18 W/m K
KY
Compressive Strength
460 N/mm^2 at 23°C
KZ
Flexural Strength
250 N/mm^2 at 23°C
MD
Density
1.85 g/cm^3
SPE
Specifications
mm
KX
Hole Type
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
0/+1.0
B
mm
Enter value for B
mm
cm
inch
ft
BTOL
B Tolerance
0/+1.0
T
3 mm
F
mm
G
mm
NZ
N
Z
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models