Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAE02_12 - Insulation board Heat-resistant grade Standard compressive grade
Bill of material
JAE02-T5-2K-A20-B20-F8.5-G5-N3
CODE
code
TYPE
type
MAT
materail
Resin fiberglass composite
COLOR
color
USE
Use environment
THERMAL
Thermal Conductivity
W/m K
COMPRESSIVE
Compressive strength
W/mm²(at23℃)
DENSITY
density
g/cm³
T
A
A(Minimum unit 1)
TOLERANCE1
A tolerance
+1.0,0
B
B(Minimum unit 1)
TOLERANCE2
B(tolerance)
+1.0,0
HOLE
hole pattern
F
G
ZZNZ
Via selection
N
Z
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Balluff
    Double-Ended Cordsets
    Greenconn
    CSCC118 - Series
    WAGO
    2231-102/102-000 TO 2231-124/102-000 - FEMALE PLUG WITH INTEGRATED END PLATE with built-in push buttons PIN SPACING 5 MM / 0.197 IN
Previews
3D
Dimension
2D
Download CAD models