Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAF01_21 - Insulation Board ¡¤ High Strength Grade/High Temperature Durability Grade
Bill of material
JAF01-10P-A15-B15-T10
CODE
Code
TYPE1
Type1
TYPE2
Type2
Standard Type
COLOR
Color
ATEM
Operating Ambient Temperature
TCO
Thermal conductivity (W/m.k)
COS
Compressive Strength (N/mm2)At23¡ãC
FST
Flexural strength (N/mm2) at 23¡ã
DEN
Density (g/cm2)
GG
Specifications
A
A Minimum Unit 1
mm
输入参数值: A
A Minimum Unit 1
mm
cm
inch
ft
AG
A Tolerance
mm
B
B Minimum Unit 1
mm
输入参数值: B
B Minimum Unit 1
mm
cm
inch
ft
BG
B Tolerance
mm
T
mm
CODE1
Optional Processing - (Do Not Select Additional Processing), AA (Add Waist Hole)
AA
AA Minimum Unit 1
mm
H
H Minimum Unit 1
mm
J
J Minimum Unit 1
mm
LINK
Website
Website Connection
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型