Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Jam nur receptacle, socket contact
Bill of material
GB72-14s-xxSx-xx_bayonet
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GB72-14s-xxSx-xx
SIZE
Size
14s
L1
39.5 mm
L2
26.5 mm
L3
16 mm
L4
8 mm
L5
4 mm
D1
45.8 mm
D5
13 mm
N1
3/4-20 UNEF-2A Inch
INFO
Information
Bayonet coupling is shown only symbolically
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    GIMOTA
    EMV Plug
    GIMOTA
    EMV Plug
    GIMOTA
    Plug part long outdoor with EMI, socket contact
    GIMOTA
    Rear panel mount receptacle, socket contact
Previews
3D
Dimension
2D
Download CAD models