Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAU02_22 - Epoxy Fiberglass Board, Standard Grade/High Temperature Grade, Standard Type, Hole Machining Type
Bill of material
JAU02-2K-A18-B9-T12-F6-G3.8-N3
CODE
Type
TYPE1
Type1
TYPE2
Type2
Hole Processing Type
YS
Color
SYHJWD
Operating Ambient Temperature
°C
STR1
Bending strength(Mpa)
450
DEN
density(g/cm³)
50
PRO
proportion(g/cm³)
1.9
ANG
angularity
3.0
INS
Insulation resistance after immersion Ω
5.0*10 8
REL
Relative dielectric coefficient
5.4
STR2
Impact strength(KJ/m²)
1.7-1.9
KX
Hole type
A
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
B
B Minimum Unit 1
mm
Enter value for B
B Minimum Unit 1
mm
cm
inch
ft
T
mm
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
KJG
Hole processing
KGG
Hole specification
DD
D Minimum Unit
3.5 mm
DD1
D1-Air Source Treatment Element-PDF
0.0 mm
HH
h
0 mm
M1
Threaded Hole
3
L
mm
CODE1
Optional Processing FC (Changing The Left End Hole Position), GC (Changing The Lower End Hole Position)
FC
Change The Hole Position On The Left End (Minimum Unit 1)
GC
Change The Bottom Hole Position (Minimum Unit 1)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models