Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
JB-D/L - Screw JB-D/L
Bill of material
SFS JB-D/L-T30-FB-12X54 Screw JB-D/L
CNSORDERNO
Description
TYP
Type
JB-D/L
KOPF
Head shape
Panhead
TEXT1
Text Line 1 (Product)
Screw JB-D/L
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
13.5 mm
D2
Diameter
12 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models