Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBP81 - Pi board standard
Bill of material
JBP81-A300-B300-T6
CODE
code
JBP81
TYPE
PI board, domestic, standard grade
PRO
Processing methods
circular saw cutting
MAT
material
Polyimide
COLOR
color
Brown
USE
Use ambient temperature
-220-300℃
WAT
water absorption
1.300
MOD
modulus of elasticity
3100 MPa
LIN
linear expansion coefficient
5.4*10 -4 K
A
300
B
300
TOLERANCE
A/B Dimensional Tolerance
0~5
T
TTO
T tolerance
0~1
LINK
weblink
linkxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models