Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JUFAN
Description
JECR - Europe compact cylinder
Bill of material
JECR-MF-LA-50-5ST-EX
MODEL
Model
JECR
TOC
Type of cylinder
MF : oil circuit board
IM
Installation method
LA : Radial
BORE
Bore
mm
STROKE
Stroke
POS
Pos
THREAD
Piston Rod Profile
OSM
Oil seal material
MM
mm
W
10 mm
TW
mm
PC
5 mm
LL
mm
ZJ
mm
X
mm
EA
mm
LH
mm
EF
mm
EB
mm
E
mm
Y
mm
E1
mm
Y1
mm
FG
mm
FB
mm
BT
mm
OO
mm
K
mm
KK1
mm
KK2
mm
NBB
NB
mm
A1
mm
NC
mm
ND
mm
NE
mm
N
n
mm
R
r
mm
S
s
9 mm
W1
W
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    JUFAN
    JECX - Europe compact cylinder
    JUFAN
    JEBL - Europe compact cylinder
    JUFAN
    JEBC - Europe compact cylinder
    JUFAN
    CXHC2-LA - Compact cylinder
    JUFAN
    JIB - Single acting cylinder
    JUFAN
    JEXP - Europe compact cylinder
    JUFAN
    CXHC-LA - Compact cylinder
    JUFAN
    HC - Tie-rod cylinders
    JUFAN
    CXHC3 - Thin cylinder
    JUFAN
    MGHC2 - Inductive tie-rod cylinders
    JUFAN
    CXHC-SD - Compact cylinder
    JUFAN
    HC2 - Tie-rod cylinders
    JUFAN
    MDH - Column mold cylinder
    JUFAN
    CXHC2-SD - Compact cylinder
Previews
3D
Dimension
2D
Download CAD models