Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
igus
Description
JFLM-AB - Anti-Backlash-Gewindemuttern, aus iglidur® J, Linksgewindeiglidur® J – bester Verschleiß im Trockenlauf
Bill of material
JFLM-AB-2835-TR16x4
ARTNR
Part no.
INFO
Info PDF
INFO
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
B1
Length
mm
B2
Length
12 mm
TR
Thread D1 x P
D1
Diameter
mm
P
Pitch
4.0 mm
F
max. stat. F axial
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models