Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
igus
Description
JFRKM-ESTM - Sphärische Trapezgewindemutter mit Kugelkalotte in Stehlagergehäuse
Bill of material
JFRKM-ESTM-TR10x2
ARTNR
Part no.
INFO
Info PDF
INFO
FT
Flächentraganteil
mm2
H
Höhe
22 mm
A
Breite
36 mm
B1
Länge
10 mm
M
Länge
26 mm
TG
Durchmesser
5.5 mm
TR
Gewinde D1 x P
D1
Durchmesser
mm
F
max. stat. axial
N
SWS
Schwenkwinkel stat
25 °
SWD
Schwenkwinkel dyn.
30 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    iglidur® X - type S - inch sizes
    igus
    DryLin® SHT - Basic
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    SWZ-W-208 - Lead screw nuts with axial locks
    igus
    FTRM-FF-10x2 - Quick-release nut - Fast forward
    igus
    JDRM - drylin®-Disc, made from iglidur® J
    igus
    SWZ - Lead screw nuts
    igus
    SLS - Lead screw support with ball bearings
    igus
    SWM - Steel Shaft, mm
    igus
    EWM - Hardened Stainless Steel 1.4125, mm
    igus
    JFRM-ZB - Zero backlash lead screw nuts
    igus
    CRR/CRL - Clamping rings
    igus
    drylin® GRW-0630 - drylin® E Linear Axes with Motor
    igus
    iglidur® W300 - type F - inch sizes
Previews
3D
Dimension
2D
Download CAD models