Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
JIGLX26 - Motor Adapter Centering Tools LX26
Bill of material
JIGLX26-20
PN
Part Number
D
mm
DD
d
8 mm
D1
15 mm
DD1
d1
5 mm
L
mm
T
mm
LL
l
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    TXE - Leader pin bushing
    SMC
    Discontinued Product: KQ2P Plug - One-touch Fittings Plug :This product has been discontinued.
    Metalwork
    Quick- fit port, Nylon pipe
    STRACK
    Z7711 - Adapting socket with plug
    PROPLASTICA
    SXE - Leader pin
    Harcourt
    HSSM - Shoulder Screws Metric
    SMC
    KQ2P (Inch) - Plug
Previews
3D
Dimension
2D
Download CAD models