JJ5SY3-10L11-02U-C6
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY3000 Compact 5 Port Solenoid Valve Plug-in Type
매니폴드 베이스
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy3000_p/manifold_base/jj5sy3-10l-base_asmtab.prj},{NB=JJ5SY3-10L11-02U-C6_D},{TYPE=(10) Side ported},{CONNECTOR=L1},{LENGTH=1},{VS=2},{PEENTRY=U},{SEBLOCK=},{ABSIZE=C6},{MOUNTING=},{WIRING=D},{PPATH=../jj5sy3-10l-assy/assembly/jj5sy3-10l-base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY3-10L-BASE - Plug-in Connector Connecting Base:Lead Wire
BOM
JJ5SY3-10L11-02U-C6
TYPE
Type
(10) Side ported
CONNECTOR
Connector type
(L1) 34 cores
(L2) 17 cores
(L3) 9 cores
(L1) 34 cores
(L2) 17 cores
(L3) 9 cores
LENGTH
Lead wire length
(1) 0.6 m
(2) 1.5 m
(3) 3 m
(1) 0.6 m
(2) 1.5 m
(3) 3 m
VS
Valve stations
PEENTRY
P, E port entry
(U) U side
(D) D side
(B) Both side
(U) U side
(D) D side
(B) Both side
SEBLOCK
SUP/EXH block assembly
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
MOUNTING
Mounting and Option
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청