Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
JJ5SY3-10S3-EX120-M - Plug-in Connector Connecting Assembly:Series EX120/Vacuum Unit ZK2 Combination
Bill of material
JJ5SY3-10S3Q-02U-C6-M
TYPE
Type
(10) Side ported
SIUNIT
SI unit
VS
Valve stations
PEENTRY
P, E port entry
SEBLOCK
SUP/EXH block assembly
ABSIZE
A/B port size
MOUNTING
Mounting and option
VV
Valve SPEC=>
PILOT
Pilot specification
COIL
Coil type
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
WIRING
Wiring specification
COM
Comment
-
JUDGE
Judgement with number of solenoids
In allowable range
ZZ
Ejector manifold SPEC=>
NUMBER
Staions
SYSTEM
System/Port
(A) Ejector system (Common PV:dia 8)
EXHAUST
Exhaust
WIRING2
Supply valve and release valve wiring
(S0) Centralized wiring
OPTIOND
With common release pressure supply (PD) port
OPTIONL
Manifold individual supply specification
SS
SINGLE SPEC=>
BODY
Body/Exhaust type
NOZZIE
Nominal nozzle size
COMBINATION
Combination of supply valve and release valve
VOLTAGE2
Rated voltage
(5) 24 VDC
PRESSURE
Pressure switch for vacuum/Pressure sensor
CONNECTOR
Supply valve/Release valve/Pressure switch for vacuum
VAPORT
Vacuum(V) port
OPTIONE
Vacuum break flow adjustment needle
OPTIONW
With exhaust interference prevention valve