Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SMC Corporation
Description
JJ5SY5-10SA-EX245 - Plug-in Connector Connecting Assembly:Series EX245
Bill of material
JJ5SY5-10SAAN-02U-C10
TYPE
Type
(10) Side ported
SIUNIT
SI unit
IOMS
With or without I/O modules
NUMIO
Number of I/O modules
VS
Valve stations
PEENTRY
P, E port entry,SUP/EXH block assembly
SEBLOCK
SUP/EXH block assembly
ABSIZE
A/B port size
IOST1
I/O unit station 1
IOST2
I/O unit station 2
IOST3
I/O unit station 3
IOST4
I/O unit station 4
IOST5
I/O unit station 5
IOST6
I/O unit station 6
IOST7
I/O unit station 7
IOST8
I/O unit station 8
VV
Valve SPEC=>
PILOT
Pilot specification
COIL
Coil type
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
WIRING
Wiring specification
COM
Comment
-
JUDGE
Judgement with number of solenoids
In allowable range
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)