Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
D-M-E
Description
JL Plug with inside thread - DME
Bill of material
JL8802281
REF
Catalog number
RP
Thread
A
Diameter
mm
B
Length
mm
SW
Width across flets
mm
JL
Diameter
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    D-M-E
    JL Connector with inside thread - DME
    D-M-E
    VL Extension pipes - DME
    D-M-E
    JL Connector 135° with inside thread - DME
    D-M-E
    N Adapters - DME
    Nason
    L Series - 12mm to 152mm Bore, Pneumatic, Compact
    Nason
    SM - Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure
    Nason
    WX - Adjustable High-Pressure Switch - 5000 psi Max Operating Pressure
    Nason
    Female Spherical Rod Eye
    Nason
    SNC Series MP4 Mounting Kit
    D-M-E
    V Body - DME
    D-M-E
    UOM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    Nason
    Clevis Pin with Cotter Pins
    Nason
    TD - Snap Disc Temperature Switch - Setpoint 150F – 300F
    Nason
    SNC Series MF2 Mounting Kit
プレビュー
3D
情報
2D
ダウンロード(CADデータ)