Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Joint clamp GF-KU - Light clamps
Bill of material
K80230ACSR30 Gelenkklemmstueck GF-KU GF 20-30
ARTIKEL
Article description
Joint clamp GF-KU (without toothing)
TYPE
Type
GF 20-30
BEST
Order-no.
K80230ACSR30
SCHRAUBENVIS
Screw type
Zinc plated (standard)
ANFRAGE
On request
Stainless steel screws
KLAVIS
Clamping A
Size 30
WINKEL
Angle
B
6.500 mm
C
45.000 mm
D
40.000 mm
E
41.500 mm
F
60.000 mm
G
75.000 mm
H
32.500 mm
K
60.000 mm
L
100.500 mm
N
7.500 mm
O
75.000 mm
P
28.500 mm
R
52.500 mm
S
M8x20
T
M8x20
KLA
Clamping A
11.000
KLEMMHEBELSNR
Clamping Lever S
902381
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.184 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Information
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Download modelli CAD