Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Joint JOI S - Joint JOI S
Bill of material
116577
TYP
Type
JOI S
LODLEVEL
LOD Level
POS
Drehwinkel
°
A
a
44 mm
B
b
40 mm
D
d
10.5 mm
L
l
98 mm
G
Gewicht
0.21 kg
VERP
Pieces
50 Stück
ARTNR
Artikel Nr.
116577 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models