Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPCFS, SJPCFS, CJPCFS, JPCFD, SJPCFD, CJPCFD - Locating Pins Large Head/Small Head Flat Type - Set Screw, Notch Shape
Bill of material
JPCFS10-P5.00-L15-B7.0
PN
Part No.
SHP
Shape
MAT
Material
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
FP
Flat Position
LL3
l3
mm
LL4
l4
mm
HH
h
mm
C
mm
C1
mm
AS
Applicable Set Screws
W
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models