Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPGJS, JPGJD, GJPGJS, GJPGJD, SJPGJS, SJPGJD, CJPGJS, CJPGJD - Locating Pins - Shouldered - Set Screw - Circumference Groove Shape
Bill of material
JPGJS10S-P3.00-L4-B3.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
Treated Hardness: 60~63HRC
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
DD
d
mm
LL1
l1
mm
LL2
l2
mm
C1
mm
MM
m
mm
H
mm
W
(W)
0.0 mm
ALT1
Length of Tapered Point
TC
TC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models