Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPGQS, GJPGQS, SJPGQS, CJPGQS, JPGQD, GJPGQD, SJPGQD, CJPGQD - Locating Pins - Spherical Large / Small Head - Set Screw - Circumference Groove Shape
Bill of material
JPGQS10S-P3.00-L4-B3.0
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
DD
d
mm
LL1
l1
mm
LL2
l2
mm
C1
mm
W
(W)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models