Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
JPHUW, BJPHUW, HJPHUW, SJPHUW, CJPHUW - Height Adjusting Pins - Female Thread - Width Across Flats
Bill of material
JPHUW12-16.00-W8
PN
Part No.
MAT
Material
ST
Surface Treatment
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models