Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
JPLB, JPLBM, JPLBK, JPLBS - Marker Pins -With Flathead Slot-
Bill of material
JPLB4-P4.5-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
M
M (Coarse)
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ALT1
Change The Thread length
ML
ML 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models