Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
JPRM, BJPRM, HJPRM, SJPRM, CJPRM - Height Adjusting Pins - Female Thread Type - Hexagon
Bill of material
JPRM10-16.00
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
Hardening Hardness 46~50HRC
B
mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models