JS-455
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Compression & Die Springs
Wire Die Springs
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05060000/p042005/js-401.prj},{NB=JS-455},{PN=JS-455},{AMERSID=1107681},{APACID=-},{EMEAID=-},{HOLESIZE=0.75000000},{RODSIZE=0.37500000},{LENGTH=2.00000000},{LOADA=24.800},{LOADB=148.8},{REVOLUTIONS=11.000},{THICKNESS=0.0770},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
Company
Essentra Components
Description
JS-401 - Wire Die Springs
Bill of material
JS-455
PN
Part No.
JS-455
JS-455
AMERSID
Americas ID
1107681
1107681
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
HOLESIZE
Hole Size
3/4
3/4
Inch
RODSIZE
Rod Size
3/8
3/8
Inch
LENGTH
Length
2
2
Inch
LOADA
Load A
24.800
24.800
LOADB
Load B
148.8
148.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求