Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JSHDS - Welded Mounting Plates / Brackets - Center Symmetrical Type - JSHDS
Bill of material
JSHDS-SP-A10-B15-T0.8-L0-G9-N3-D3
PN
Prat Nanber
JSHDS-SP-A10-B15-T0.8-L0-G9-N3-D3
TYPE
Type
JSHDS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
L
L 1mm Increment
mm
G
G 1mm Increment
mm
HS1
Hole Specification1
ND
Nominal Diameter
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models