Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTACS - Sheet Metal Mounting Plates/Brackets - Configurable - JTACS
Bill of material
JTACS-SP-A15-B15-T0.8-X0-F0-Y0-G0-N0-L0-V0-S0-W0-MA0
PN
Part Number
JTACS-SP-A15-B15-T0.8-X0-F0-Y0-G0-N0-L0-V0-S0-W0-MA0
TYPE
Type
JTACS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models