Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTBAS - Welded Mounting Plates / Brackets - Dimension Configurable Type - JTBAS
Bill of material
JTBAS-SP-A15-B15-T0.8-G0-N3-K0-L0-W9-NA3
PN
Part Number
JTBAS-SP-A15-B15-T0.8-G0-N3-K0-L0-W9-NA3
TYPE
Type
JTBAS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS11
Hole Specification 1
N (Bolt Hole)
HS1
N
ND1
Nominal Diameter 1
K
K 0.1mm Increment
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models