Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTDCS - Sheet Metal Mounting Plates/Brackets - Configurable - JTDCS
Bill of material
JTDCS-SP-A10-B5-T0.8-X0-Y0-N0-K0-L0-NA0-J0
PN
Part Number
JTDCS-SP-A10-B5-T0.8-X0-Y0-N0-K0-L0-NA0-J0
TYPE
Type
JTDCS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification1
N (Bolt Hole)
ND1
Nominal Diameter1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
HS2
Hole Specification2
NA (Bolt Hole)
ND2
Nominal Diameter2
J
J 0.1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models