Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTHAS - Welded Mounting Plates / Brackets - Dimension Configurable Type - JTHAS
Bill of material
JTHAS-SP-A15-B15-T0.8-X0-Y0-G0-M0-L2.8-D3
PN
Part Number
JTHAS-SP-A15-B15-T0.8-X0-Y0-G0-M0-L2.8-D3
TYPE
Type
JTHAS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
BB
b
1.0 mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
Enter value for D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models