Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTMAS - Sheet Metal Mounting Plates/Brackets - Configurable - JTMAS
Bill of material
JTMAS-SP-A10-B5-T0.8-X0-F0-Y0-N0-L0-S0-NA0
PN
Part Number
JTMAS-SP-A10-B5-T0.8-X0-F0-Y0-N0-L0-S0-NA0
TYPE
Type
JTMAS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
F
F 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models