Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
JUDO Wasseraufbereitung GmbH
Description
JUDO FIMAT JFXL - Backwash protection filter
Bill of material
JFXL-M_8010085_0
MODELL
Modell
ARTNR
Artikle number
SA010ID04
Manufacturer’s name
Judo Wasseraufbereitung GmbH
SA010ID03
Issue date (month) of the guideline
201601
SA700ID04
Valve assembly type
Wasserbehandlung/Filtration
SA700ID30
Product description
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA100ID04
Valve type
Absperrarmaturen
SA110ID04
Valve type designation
SA200ID03
Body style
Durchgang
SA300ID03
Body connection
Außengewinde
SA350ID03
Installation location
Trinkkaltwasser
SA400ID03
Body material
Messing
SA450ID03
Surface
roh
SA700ID05
Nominal size DN
SA700ID34
Nominal PN
10
SA700ID07
Maximum operating temperature
30 °C
SA700ID35
min. operating temperature
5 °C
SA700ID08
Maximum operating pressure
10 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models