Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
K - industrial design - Solid Clamps
Bill of material
104000000200#Kreuzklemmstück_K 40
ARTIKEL
Article
Kreuzklemmstück
TYPE
Type
K 40
BEST
Order-no.
104000000200
KLAVIS
Clamping A
verzinkte Schrauben
KLBVIS
Clamping B
verzinkte Schrauben
OFLVIS
surface
gleitgeschliffen
ANFRAGE
On request
Edelstahlschrauben
A
clamp diameter A
40.170 mm
B
clamp diameter B
40.170 mm
AD
Outer diameter A
56.000 mm
BD
Outer diameter B
56.000 mm
C
distance centerlines
45.000 mm
D
Width
60.000 mm
E
60.000 mm
K
100.000 mm
L
Total length
137.000 mm
P
Width clamping eye
40.000 mm
R
distance clamping eye - centerline
111.000 mm
KLEMMHEBELSNR
Clamping Lever S
90250
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Aluminium-Guss
CNSMASSEXACT
Weight
0.527 kg
CNSSTDDTIME
standard delivery time after receipt of order
2 Days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
REACHWWW
Certifcate REACH (click Icon)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Stáhnout CAD model