Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
K-Standard Pinion Gear module 1.5
Bill of material
M1.5B26
PNO
Product No.
M
Module
1.5 mm
NOT
Number of teeth
mm
DO
Tip diameter
mm
DP
Pitch diameter
mm
SD
Bore
mm
BD
Boss diameter
mm
T
Tooth width
15 mm
BL
Total length
mm
SH
Shape
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KANA (Katayama Chain)
    K-Standard Pinion Gear module 4
    KANA (Katayama Chain)
    KF Rack gear
    KANA (Katayama Chain)
    FBN35B - Finished bore
    KANA (Katayama Chain)
    K-Standard Pinion Gear module 2
    KANA (Katayama Chain)
    410A - Un-finished
    KANA (Katayama Chain)
    Pinion gear A type (Module 1.5)
    KANA (Katayama Chain)
    CP Rack gear
    KANA (Katayama Chain)
    Pinion gear A type (Module 2)
    Winkel
    gears - pinions
    Elesa
    VRTP. - ELESA-Spoked handwheels
    Elesa
    GN 817-NI - ELESA-Indexing plunger
    HPC
    CLG1,5-ALI - Spur gear, Material Moulded blue plastic (nylon) , Module 1.50 , Serie Food industry
    MICHAUD CHAILLY - Direct Transmission
    Modèle A1-289 - Roue cylindrique droite en acier - Module 1,0 - Largeur denture 15mm - Avec moyeu
    KANA (Katayama Chain)
    KFH Rack gear
Previews
3D
Dimension
2D
Download CAD models