Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
K0 VD
Bill of material
97710001
MD01
VAR__MANUID_
97710001
DESCSHORT
Short Description
K0 VD
DESCLONG
Long Description
Sealing plate, white, flame retardant, for special boxes, <br /><strong>Dimensions: </strong>70 x 110 x 4,8 mm
INTNO
International product number
4013902200085
MANUID
Product number of the Manufacturer
97710001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
K0 VD
EF000215
EV000154
EF005776
true
EF005802
true
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.017
LENGTH
110
WIDTH
70
DEPTH
4.800
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models