Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0274 - Wing grips "Miniwing" antibacterial metal parts stainless steel
Bill of material
K0274.120006144
BESTKIPPUSA
Order No.
AUSF1
version
AUSF
version
FARBE
Colour
slate grey
FORM
Form
A
Length
28 mm
B
width
13 mm
D
thread
M6 mm
GR
size
0
H
height
15 mm
T
height
mm
L
Length
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K0274 - Wing grips "Miniwing"
    KIPP
    K1126 - Knurled screws
    KIPP
    K0274 - Wing grips "Miniwing" antibacterial metal parts stainless steel
    Ganter
    GN 5337.2 - Star knobs with threaded bolt
Previews
3D
Dimension
2D
Download CAD models