Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
KIPP USA
Description
K0346 - Indexing plungers without collar
Bill of material
K0346.01410
BESTKIPPUSA
Order No.
MATERIAL
Main
OBFLGK
Surface finish
AUSF
version
D
diameter
mm
D1
diameter
mm
D2
diameter
mm
L
Length
mm
L1
Length
mm
H
height
mm
F
Chamfer 30°
mm
F1
Spring force initial pressure F1 approx. N
N
F2
Spring force final pressure F2 approx. N
N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blohm
    B0422 - Hook clamps with collar and cam lever
    KIPP
    K1473 - Knurled screws plastic
    KIPP USA
    K0637 - Locking bolts with grip in stainless steel
    KIPP
    K0336 - Spring plungers with head
Previews
3D
Dimension
2D
Download CAD models