Catalog navigation
CAD model selection
Selectable products: 129
HELP_VARIABLE
Company
KIPP
Description
K0383 - Ball-end thrust screws without head with flattened balll
Bill of material
K0383.20860
BESTKIPP
Order No.
mm
W
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
FORM
Form
AUSF
version
MATERIAL
Main
Steel
D
thread
mm
D1
diameter
mm
L
Length
mm
KUGEL
ball-Ø
mm
SW
width across flats
mm
BELASTUNG
load capacity max. (static load only)
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K0383 - Ball-end thrust screws without head with full ball
    KIPP
    K0791 - Ball lock pins with mushroom grip stainless stee
    KIPP
    K0409 - Position indicators
    KIPP
    K0191 - Pull handles
    KIPP
    K0410 - Position indicators
    KIPP
    K0568 - Rubber buffers steel or stainless steel, type B
    KIPP
    K0792 - Ball Lock Pins with L-grip
    KIPP
    K1124 - Indexing plungers with T-grip
    KIPP
    K0384 - Ball-end thrust screws without head stainless steel with flattened ball
    KIPP
    K0192 - Pull handles
    KIPP
    K0189 - Pull handles
    KIPP
    K0148 - Palm grips similar to DIN 6335
    KIPP
    K0186 - Pull handles
    KIPP
    K1578 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
Previews
3D
Dimension
2D
Download CAD models