Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K0470 - Filler necks
Bill of material
K0470.706020
BESTKIPP
Order No.
K0470.706020
D
diameter
70 mm
D1
diameter
38 mm
D2
diameter
55 mm
D3
thread
M 60 x 2
L
Length
46.5 mm
L1
Length
88 mm
L2
Length
80 mm
S
width
2 -8 mm
GEW
Approx. weight
0.1316 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245193318
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models