Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1030 - Hexagon nuts with flange
Bill of material
K1030.08
BESTKIPPUSA
Order No.
K1030.08
TYP
Type
B
NUTB
slot width
10
D
thread
M8 mm
GEW
Approx. weight
0.0096 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245217946
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Nut DIN 439 for Threaded Rod
    norelem
    07217 - Hexagon nuts with flange EN 1661
    Evan Industrial Hardware
    EV107-03 - Nut
    norelem
    07215 - Hexagon nuts with thread lock DIN 980
    KIPP
    K1146 - Hexagon nuts with thread lock DIN 980
    Bansbach easylift
    Nuts for lockable gas springs
    Festo
    HMR - hex nut
    Halder
    EH 22120. - Lock Nuts for Index Bolts
    TPC Global
    Rod End Nut
    norelem
    07218 - Hexagon nuts with flange
    Böllhoff
    DIN 985 - Stainless steel A2
    Bimba Products
    Jam Nut - Bimba Nut for Alignment Couplers
    TPC Global
    Rod End Nut
    PMA
    BTR Strain relief insert
Previews
3D
Dimension
2D
Download CAD models