Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1055 - Cover profile Type I
Bill of material
K1055.0811
BESTKIPPUSA
Order No.
K1055.0811
TYP
Type
I
NUTB
slot width
8 mm
L
Length
2000 mm
GEW
Approx. weight
0.0201 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245218899
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    10250 - Angle sets Type I
    Aluminium Profiles - Langle
    Cover Strip - Decorating Parts Series
    KIPP USA
    K1056 - Slide rail Type I
Previews
3D
Dimension
2D
Download CAD models