Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1078 - Recessed handles
Bill of material
K1078.1871
BESTKIPPUSA
Order No.
K1078.1871
MATERIAL
material
ABS
A1
Length
164 mm
B1
width
54 mm
H
width
79 mm
L1
Length
187 mm
T
height
22 mm
MONTAGE
Mounting cutout
171x73
TRAGKRAFT
load-bearing capacity
375 N
GEW
Approx. weight
0.0821 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
4059245221509
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hettich
    Flush handle Spira - Flush handle Spira
    KIPP USA
    K0240 - Recessed handles fold-down
    KIPP USA
    K1306 - Recessed grips clip-in
    KIPP USA
    K0242 - Recessed handles
    Elesa+Ganter
    MPR - Folding handle with recessed tray
    KIPP USA
    K1077 - Recessed handles
    KIPP
    K1077 - Recessed handles
    HPC
    PENC - Recessed handle, clip-in - Thermoplastic
    KIPP
    K0242 - Recessed handles
    KIPP
    K1079 - Recessed handles
    norelem
    06966-01 - Recessed grips clip-in
Previews
3D
Dimension
2D
Download CAD models