Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
KIPP
Description
K1100 - Oil level gauge long version
Bill of material
K1100.1300
BESTKIPP
Order No.
B
width
30 mm
D1
Thread
M12 mm
H
height
30 mm
H1
distance
16.5 mm
L
Length
mm
L1
distance
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90269060
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    KIPP
    K0086 - Toggle clamps push-pull without mounting bracket
    KIPP
    K0282 - Self-aligning pads
    norelem
    28014 - Screw plugs with collar and hexagon socket DIN 908
    KIPP
    K0445 - Oil level sight glasses
    KIPP
    K0741 - Levelling feet stainless steel for sterile areas
    KIPP
    K0453 - Screw plugs aluminium with magnet
    KIPP
    K0471 - Filler necks
    KIPP
    K0424 - Levelling feet plates plastic, heav-duty version
    KIPP
    K0465 - Vent screws with dipstick
    KIPP
    K0058 - Toggle clamps vertical with flat foot and adjustable clamping spindle
    KIPP
    K0444 - Oil level gauges
    KIPP
    K0436 - HIntes plastic with locking lever
    KIPP
    K0050 - Latches adjustable with swing bail
    KIPP
    K0048 - Latches adjustable fastening holes accessible
Previews
3D
Boyut
2D
CAD modeli indir