Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1158 - Tubular bubble levels with frame to screw on
Bill of material
K1158.1571350
BESTKIPP
Order No.
FORM
Form
B
width
12.5 mm
D4
diameter
4.5 mm
H
height
13 mm
H1
height
1 mm
L
Length
57 mm
L1
Length
37 mm
L2
distance
45 mm
EMPF
Sensitivity
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models