Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KIPP
Description
K1177 - Spring hinges steel or stainless steel, 240 mm
Bill of material
K1177.14024001
BESTKIPP
Order No.
FORM
Form
MATERIAL
Material
AUSF
version
AUSF1
version 1
A
width
40 mm
A1
Distance
mm
B
Length
240 mm
B1
Distance
mm
D
diameter
mm
D1
diameter
4 mm
S
thickness
1.5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
FILTER
KIPP,NORELEM,KIPP_USA
XA
mm
TYP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models