Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1181 - Spring hinges aluminium profile tension spring hinges, 1.3 Nm
Bill of material
K1181.55670
BESTKIPPUSA
Order No.
MATERIAL
material
Aluminium
AUSF
version
FARBE
Colour
W
Angle
°
A
width
55 mm
A1
Distance
38 mm
B
Length
67 mm
B1
Distance
48 mm
D
diameter
6.3 mm
D1
diameter
18 mm
S
thickness
4.5 mm
F1
5000 N
F2
4200 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models