Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1197 - Hinges aluminium, with detent
Bill of material
K1197.35301
BESTKIPP
Order No.
K1197.35301
MATERIAL
Material
Aluminium
W
Angle
°
A
width
35 mm
A1
Distance
21 mm
B
Length
30 mm
B1
Distance
15 mm
D
diameter
3.5 mm
D1
diameter
10 mm
S
thickness
3.3 mm
MOMENT
Max. torque Nm
0,3 Nm
F1
2260 N
F2
1380 N
GEW
Approx. weight
0.0093 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245267590
FILTER
KIPP,NORELEM,KIPP_USA
XA
17.0
XB
17.0
XC
32.8
XD
15.0
XE
10.2
XF
13.0
XG
2.5
XH
3.5
XI
1.5
XJ
24.0
XK
0.5
XL
9.500 mm
XM
5.000 mm
XN
5.100 mm
XO
0.000 mm
XP
0.000 mm
XQ
0.000 mm
XR
0.000 mm
XS
0.000 mm
XT
4.500 mm
XU
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K1198 - Hinges aluminium, with detent
    KIPP
    K1179 - Spring hinges aluminium profile tension spring hinges, 0.35 Nm
    norelem
    01820 - Angle profiles 45° grey cast iron
    KIPP
    K1348 - Hinges stainless steel
    KIPP
    K1341 - Hinges stainless steel
    Elesa
    CFA/F - ELESA-Hinges with stop position
    norelem
    27951 - Security hinge switch long version
    KIPP
    K1306 - Recessed grips clip-in
    KIPP
    K0441 - Hinges die-cast zinc, with elongated holes
    KIPP
    K1082 - Hinges sheet steel or sheet stainless steel
    KIPP
    K1346 - Single leaf hinges adjustable, stainless steel
    Elesa+Ganter
    CMM.AL - Hinges
    A&T-3D Gallery
    HGPSAA - 不锈钢合页 长板型/短板型
    FATH
    Aluminum Die-cast Hinge 45
Previews
3D
Dimension
2D
Download CAD models