Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
KIPP
Description
K1212 - Cam clamp for eccentric clamp modules
Bill of material
K1212.2008
BESTKIPP
Order No.
MATERIAL
Main
B
width
mm
B1
width
mm
B2
distance
mm
D
diameter
mm
H
height
mm
L
Length
mm
L1
distance
mm
R
Radius
mm
R1
Radius
3 mm
GEW
Approx. weight
kg
BS
Description
信息
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型