Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KIPP
Description
K1348 - Hinges stainless steel
Bill of material
K1348.0540073000
BESTKIPP
Order No.
K1348.0540073000
MATERIAL
Material
Stainless steel
W
Angle
°
A
Width
47 mm
A1
Distance
30 mm
A3
Distance
40 mm
B
Width
60 mm
B2
Distance
40 mm
B3
Distance
10 mm
D1
Diameter
5,3 mm
D2
Diameter
6,5 mm
H
Height
19,5 mm
H1
Height
6 mm
GEW
Approx. weight
0.1724 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245329151
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Dirak
    7-220 - Hinge, stainless steel
    norelem
    27876-02 - Hinges stainless steel
    SRD-FA
    GAFRQP - Zinc alloy butterfly hinge - cabinet/short plate type
    KIPP
    K1809 - Hinges, stainless steel
    KIPP
    K1342 - Hinges lift-off stainless steel
    KIPP
    K1304 - In-line hinges stainless steel lift-off, screw-on
    KIPP
    K0579 - Hinges aluminium, lift-off right
    KIPP
    K1447 - Hinges steel or stainless steel internal, opening angle 90°
    KIPP
    K1341 - Hinges stainless steel
    KIPP
    K1082 - Hinges sheet steel or sheet stainless steel
    Elesa
    CFE. - ELESA-Hinges
    KIPP
    K1085 - Hinges stainless steel
    KIPP USA
    K1810 - Hinges, stainless steel with fastening screws
    Pinet
    6213754 - Concealed hinges A - 120° opening
Previews
3D
Boyut
2D
CAD modeli indir